52.10 Other Peripherals Considerations
ADC Accuracy
The ADC accuracy may depend on different parameters, such as its input sources, as well as its conversion speed.
Refer to ADC Electrical Specifications from Electrical Characteristics chapter.
PTC I/O Lines
The I/O lines used for analog X-lines and Y-lines must be connected to external capacitive touch sensor electrodes. External components are not required for normal operation.
Refer to PTC Electrical Specifications from Electrical Characteristics chapter.