46.7.14 Data Buffer DAC1

Note: This register is write-synchronized: SYNCBUSY.DATABUF1 must be checked to ensure the DATABUF1 register synchronization is complete.
Name: DATABUF1
Offset: 0x16
Reset: 0x0000
Property: Write-Synchronized

Bit 15141312111098 
 DATABUF[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DATABUF[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 15:0 – DATABUF[15:0] DAC1 Data Buffer

DATABUF1 contains the value to be transferred into DATA1 when a START1 event occurs.