37.4 Signal Description

Table 37-1. Signal Description
Pin NamePin DescriptionType
MCKn [n=0..1]Host Clock for Clock Unit nInput/Output
SCKn [n=0..1]Serial Clock for Clock Unit nInput/Output
FSn [n=0..1]I2S Word Select or TDM Frame Sync for Clock Unit nInput/Output
SDOSerial Data Output for Transmit SerializerOutput
SDISerial Data Input for Receive SerializerInput
CAUTION: I/Os for I2S peripheral are grouped into IO sets, listed in their ‘IOSET’ column in the pinout tables. For this peripheral, it is mandatory to use I/Os that belong to the same IO set. The timings are not guaranteed when IOs from different IO sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.