18.6.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      CKSEL   
Access R/W 
Reset 0 

Bit 2 – CKSEL Main Clock Select

ValueDescription
0 The GCLK_MAIN clock is selected for the main clock.
1 The DFLLULP clock is selected for the main clock.