49.35 FREQM Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
FM_1 | FMLOW | GCLK_IO[7:0] Input Low Time | 21.9 | — | — | ns | VDD(min) |
FM_3 | FMHIGH | GCLK_IO[7:0] Input High Time | 18.5 | — | — | ns | |
FM_5 | FMPERIOD | GCLK_IO[7:0] Input Period | 40.4 | — | — | ns | VDD(min) FCLK_15, FCLK_17: Refer to Maximum Clock Frequencies Electrical Specifications |
FM_7 | fGCLK_FREQM_REF | FREQM Reference | — | — | FCLK_17 | MHz | |
FM_9 | fGCLK_FREQM_MSR | FREQM Measure | — | — | FCLK_15 | MHz |