49.4 MCU Active Current Consumption

Table 49-8. MCU Active Current Consumption Electrical Specifications (1, 2, 3, 4)
DC CHARACTERISTICS Standard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVE Current consumption in Active mode

(LDO mode)

FDPLL96M=12MHz (48 MHz/4)120145µA/MHzVDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_2119145VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_3DFLLULP=12MHz 88123VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_488124VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_5OSC16M=12MHz93114VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_691113VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_7OSC16M=4MHz106168VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_8103164VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_9IDD_ACTIVE

Current consumption in Active mode

(LDO mode)

FDPLL96M=48MHz114126µA/MHzVDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_10114126VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_11DFLL48M=48MHz111121VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_12110121VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_13DFLLULP=32MHz 109135VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_14109135VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_15Current consumption in Active mode

(BUCK mode)

FDPLL96M=12MHz (48 MHz/4)6385VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_1685105VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_17DFLLULP=12MHz 3859VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_185886VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_19IDD_ACTIVE Current consumption in Active mode

(BUCK mode)

OSC16M=12MHz4156µA/MHzVDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_206179VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_21OSC16M=4MHz5284VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_2270114VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_23FDPLL96M=48MHz5871VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_248999VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_25DFLL48M=48MHz5467VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_268694VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_27DFLLULP=32MHz 5275VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_2883107VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating (i.e. all peripherals inactive)
    • NVM Cache enabled
    • All clock generation sources disabled unless otherwise specified (i.e. XOSC32=Off...)
    • All I/O pins are tri-stated with input buffers disabled
    • WDT, RTC, CFD Clock Fail Detection disabled
    • RESET = VDD
    • Note: µA/Mhz varies over temperature. Worst case is given by max.
  3. CPU Running CoreMark® Test Suite.
  4. For PIC32CM LS60 MCUs, the current consumption of the ATECC608B is not taken into account and must be added. Refer to the ATECC608B-TFLXTLS CryptoAuthentication™ Data Sheet (DS40002138) for additional information.
Figure 49-1. Typical Power Consumption over Temperature in Active Mode (PL0 @12MHz)
Figure 49-2. Power Consumption over Temperature in Active Mode (PL2 @48MHz)