29.6.5 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Mix-Secure |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – NSCHK Non-secure Check Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NSCHK interrupt enable.
Value | Description |
---|---|
0 | The NSCHK interrupt is disabled |
1 | The NSCHK interrupt is enabled |
Bit 4 – KEYE Key Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the KEYE interrupt enable.
Value | Description |
---|---|
0 | The KEYE interrupt is disabled |
1 | The KEYE interrupt is enabled |
Bit 3 – NVME NVM internal Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NVME interrupt enable.
Value | Description |
---|---|
0 | The NVME interrupt is disabled |
1 | The NVME interrupt is enabled |
Bit 2 – LOCKE Lock Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the LOCKE interrupt enable.
Value | Description |
---|---|
0 | The LOCKE interrupt is disabled |
1 | The LOCKE interrupt is enabled |
Bit 1 – PROGE Programming Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the PROGE interrupt enable.
Value | Description |
---|---|
0 | The PROGE interrupt is disabled |
1 | The PROGE interrupt is enabled |
Bit 0 – DONE NVM Done Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the DONE interrupt enable.
Value | Description |
---|---|
0 | The DONE interrupt is disabled |
1 | The DONE interrupt is enabled |