18.6.9 APBC Mask
CAUTION: Disabling the different peripherals clocks is not required as each
peripheral clock is automatically switched off when the peripheral is not accessed.
Disabling specific system peripheral clocks (NVMCTRL, HMATRIXHS, APB Bridges...)
will even prevent correct device behavior.
Name: | APBCMASK |
Offset: | 0x1C |
Reset: | 0x001FFFFF |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OPAMP | I2S | CCL | TRNG | PTC | |||||
Access | R/W | R | R | R | R | ||||
Reset | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DAC | ADC | TCC3 | TCC2 | TCC1 | TCC0 | TC2 | TC1 | ||
Access | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TC0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 20 – OPAMP OPAMP APBC Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the OPAMP is stopped. |
1 | The APBC clock for the OPAMP is enabled. |
Bit 19 – I2S I2S APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the I2S is stopped. |
1 | The APBC clock for the I2S is enabled. |
Bit 18 – CCL CCL APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the CCL is stopped. |
1 | The APBC clock for the CCL is enabled. |
Bit 17 – TRNG TRNG APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TRNG is stopped. |
1 | The APBC clock for the TRNG is enabled. |
Bit 16 – PTC PTC APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the PTC is stopped. |
1 | The APBC clock for the PTC is enabled. |
Bit 15 – DAC DAC APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the DAC is stopped. |
1 | The APBC clock for the DAC is enabled. |
Bit 14 – ADC ADC APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the ADC is stopped. |
1 | The APBC clock for the ADC is enabled. |
Bit 13 – TCC3 TCC3 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TCC3 is stopped. |
1 | The APBC clock for the TCC3 is enabled. |
Bit 12 – TCC2 TCC2 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TCC2 is stopped. |
1 | The APBC clock for the TCC2 is enabled. |
Bit 11 – TCC1 TCC1 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TCC1 is stopped. |
1 | The APBC clock for the TCC1 is enabled. |
Bit 10 – TCC0 TCC0 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TCC0 is stopped. |
1 | The APBC clock for the TCC0 is enabled. |
Bit 9 – TC2 TC2 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC2 is stopped. |
1 | The APBC clock for the TC2 is enabled. |
Bit 8 – TC1 TC1 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC1 is stopped. |
1 | The APBC clock for the TC1 is enabled. |
Bit 7 – TC0 TC0 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC0 is stopped. |
1 | The APBC clock for the TC0 is enabled. |
Bit 6 – SERCOM5 SERCOM5 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM5 is stopped. |
1 | The APBC clock for the SERCOM5 is enabled. |
Bit 5 – SERCOM4 SERCOM4 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM4 is stopped. |
1 | The APBC clock for the SERCOM4 is enabled. |
Bit 4 – SERCOM3 SERCOM3 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM3 is stopped. |
1 | The APBC clock for the SERCOM3 is enabled. |
Bit 3 – SERCOM2 SERCOM2 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM2 is stopped. |
1 | The APBC clock for the SERCOM2 is enabled. |
Bit 2 – SERCOM1 SERCOM1 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM1 is stopped. |
1 | The APBC clock for the SERCOM1 is enabled. |
Bit 1 – SERCOM0 SERCOM0 APBC Mask Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM0 is stopped. |
1 | The APBC clock for the SERCOM0 is enabled. |
Bit 0 – EVSYS EVSYS APBC Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the EVSYS is stopped. |
1 | The APBC clock for the EVSYS is enabled. |