48.4 Signal Description
Name | Type | Description |
---|---|---|
Y[m:0] | Analog | Y-line (Input/Output) |
X[n:0] | Digital | X-line (Output) |
Note: The number of X- and Y-lines are device
dependent. Refer to Configuration Summary for details.
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.