38.7.14 Pad Calibration
The Pad Calibration values must be loaded from the NVM Software Calibration Area into the USB Pad Calibration register by software, before enabling the USB, to achieve the specified accuracy.
Name: | PADCAL |
Offset: | 0x28 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRIM[2:0] | TRANSN[4:2] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRANSN[1:0] | TRANSP[4:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 14:12 – TRIM[2:0] Trim bits for DP/DM
These bits calibrate the matching of rise/fall of DP/DM.
Bits 10:6 – TRANSN[4:0] Trimmable Output Driver Impedance N
These bits calibrate the NMOS output impedance of DP/DM drivers.
Bits 4:0 – TRANSP[4:0] Trimmable Output Driver Impedance P
These bits calibrate the PMOS output impedance of DP/DM drivers.