50.10 FDPLL96M Electrical Specifications

Table 50-11. FDPLL96M (Frequency Digital Phase Locked Loop) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL96M (Fractional Digital Phase Locked Loop)
FDPLL_5FDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk4.8%

LDO Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 0

FDPLL_5A4.9

LDO Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT= 32 MHz

Performance Level 2

FDPLL_5B3.4

LDO Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 0

FDPLL_5C3

LDO Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 2

FDPLL_5D5

LDO Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 96 MHz

Performance Level 2

FDPLL_5EFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk9.7%

LDO Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 0

FDPLL_5F8.7

LDO Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 2

FDPLL_5G6.7

LDO Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 0

FDPLL_5H3.6

LDO Mode,

fEXTERNAL= 2 MHz @ ≤ 100 ppm,

fOUT = 48 MHz

Performance Level 2

FDPLL_5I6.1

LDO Mode,

fEXTERNAL= 2MHz @ ≤ 100 ppm,

fOUT = 96 MHz

Performance Level 2

FDPLL_5JFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk7.3%

BUCK Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 0

FDPLL_5K5.4

BUCK Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 2

FDPLL_5L9.6

BUCK Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 0

FDPLL_5M3.7

BUCK Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 2

FDPLL_5N7.4

BUCK Mode,

fEXTERNAL= 32.768 kHz @ ≤100 ppm,

fOUT = 96 MHz

Performance Level 2

FDPLL_5OFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk11.6%

BUCK Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 0

FDPLL_5P8.7

BUCK Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 32 MHz

Performance Level 2

FDPLL_5Q10.6

BUCK Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 0

FDPLL_5R4.0

BUCK Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 48 MHz

Performance Level 2

FDPLL_5S7.5

BUCK Mode,

fEXTERNAL= 2 MHz @ ≤100 ppm,

fOUT = 96 MHz

Performance Level 2

Note:
  1. REFCLK for FDPLL96M is XOSC or XOSC32K.