29.6.18 Non-secure Write Enable Check

Important: This register is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.
Name: NSCHK
Offset: 0x44
Reset: 0x00000001
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        WRITE 
Access RW/RW/RW 
Reset 1 

Bit 0 – WRITE Non-secure Write Transition Select

This bitfield selects whether to generate a NSCHK interrupt on a NONSEC.WRITE rising of falling transition.
ValueDescription
0 INTFLAG.NSCHK rises if NONSEC.WRITE transitions from 0 to 1.
1 INTFLAG.NSCHK rises if NONSEC.WRITE transitions from 1 to 0.