47.6.7.6 Two OPAMPs Differential Amplifier

In this mode, OPAMP0 can be coupled with OPAMP1 or OPAMP1 with OPAMP2 in order to amplify a differential signal.

To configure OPAMP0 and OPAMP1 as differential amplifier, the OPAMPCTRLx register can be configured as follows:

Table 47-8. OPAMP0 OPAMP1 Differential Amplifier (Example: R1=4R, R2=12R)
MUXPOSMUXNEGRES1MUXPOTMUXRES2VCCRES2OUTRES1ENANAOUT
OPAMP000000110110000000
OPAMP100000010101000110
OPAMP200000000000000000

To configure OPAMP1 and OPAMP2 as differential amplifier, the OPAMPCTRLx register can be configured as follows:

Table 47-9. OPAMP1 OPAMP2 Differential Amplifier (Example: R1=4R, R2=12R)
MUXPOSMUXNEGRES1MUXPOTMUXRES2VCCRES2OUTRES1ENANAOUT
OPAMP000000000000000000
OPAMP100000110110000000
OPAMP200000010101000110
Figure 47-7. OPAMP0 OPAMP1 Differential Amplifier