25.8.1 Control A in COUNT16 mode (CTRLA.MODE=1)
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x0000 |
Property: | PAC Write-Protection, Enable-Protected Bits, Write-Synchronized Bits |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
COUNTSYNC | GPTRST | PRESCALER[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MODE[1:0] | ENABLE | SWRST | |||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 15 – COUNTSYNC COUNT Read Synchronization Enable
Note: This bit is write-synchronized:
SYNCBUSY.COUNTSYNC must be checked to ensure the CTRLA.COUNTSYNC synchronization
is complete.
Note: This
bit is not enable-protected
Value | Description |
---|---|
0 | COUNT read synchronization is disabled |
1 | COUNT read synchronization is enabled |
Bit 14 – GPTRST GP Registers Reset On Tamper Enable
Note: This bit is enable-protected.
This bit is not synchronized.
Value | Description |
---|---|
0 | GPn registers will not reset when a tamper condition occurs. |
1 | GPn registers will reset when a tamper condition occurs. |
Bits 11:8 – PRESCALER[3:0] Prescaler
Note: This bit field
is enable-protected. This bit field is not
synchronized.
Value | Name | Description |
---|---|---|
0x0 | OFF | CLK_RTC_CNT = GCLK_RTC/1 |
0x1 | DIV1 | CLK_RTC_CNT = GCLK_RTC/1 |
0x2 | DIV2 | CLK_RTC_CNT = GCLK_RTC/2 |
0x3 | DIV4 | CLK_RTC_CNT = GCLK_RTC/4 |
0x4 | DIV8 | CLK_RTC_CNT = GCLK_RTC/8 |
0x5 | DIV16 | CLK_RTC_CNT = GCLK_RTC/16 |
0x6 | DIV32 | CLK_RTC_CNT = GCLK_RTC/32 |
0x7 | DIV64 | CLK_RTC_CNT = GCLK_RTC/64 |
0x8 | DIV128 | CLK_RTC_CNT = GCLK_RTC/128 |
0x9 | DIV256 | CLK_RTC_CNT = GCLK_RTC/256 |
0xA | DIV512 | CLK_RTC_CNT = GCLK_RTC/512 |
0xB | DIV1024 | CLK_RTC_CNT = GCLK_RTC/1024 |
0xC-0xF | - | Reserved |
Bits 3:2 – MODE[1:0] Operating Mode
Note: This bit is enable-protected. This bit is not
synchronized.
Value | Name | Description |
---|---|---|
0x0 | COUNT32 | Mode 0: 32-bit counter |
0x1 | COUNT16 | Mode 1: 16-bit counter |
0x2 | CLOCK | Mode 2: Clock/calendar |
0x3 | - | Reserved |
Bit 1 – ENABLE Enable
Note:
- This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
- This bit is not enable-protected.
Value | Description |
---|---|
0 | The peripheral is disabled |
1 | The peripheral is enabled |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the RTC (except DBGCTRL) to their initial state, and the RTC will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Note:
- When the CTRLA.SWRST is written, the user must poll SYNCBUSY.SWRST bit to know when the reset operation is complete.
- During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.
- This bit is not enable protected.
Value | Description |
---|---|
0 | There is not reset operation ongoing |
1 | The reset operation is ongoing |