15.6.10 Peripheral Write Protection Status B

Reading the STATUSB register returns the peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read accesses (R*) are allowed only if the peripheral security attribution for the corresponding peripheral is set as Non-Secured in the NONSECx register.
Name: STATUSB
Offset: 0x38
Reset: 0x00000002
Property: Mix-Secure

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   USBHMATRIXHSDMACNVMCTRLDSUIDAU 
Access R/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/R 
Reset 000010 

Bit 5 – USB Peripheral USB Write Protection Status

Bit 4 – HMATRIXHS Peripheral HMATRIXHS Write Protection Status

Bit 3 – DMAC Peripheral DMAC Write Protection Status

Bit 2 – NVMCTRL Peripheral NVMCTRL Write Protection Status

Bit 1 – DSU Peripheral DSU Write Protection Status

Bit 0 – IDAU Peripheral IDAU Write Protection Status

Note: This bit field is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.