29.6.9 Address

ADDR drives the hardware address to the NVM when a command is executed using CMDEX. This is a Byte aligned address. This register is automatically updated upon AHB writes to the page buffer.

Name: ADDR
Offset: 0x1C
Reset: 0x00000000
Property: PAC Write-Protection, Secure

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ARRAY[1:0]       
Access RW/-/RWRW/-/RW 
Reset 00 
Bit 15141312111098 
 AOFFSET[15:8] 
Access RW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RW 
Reset 00000000 
Bit 76543210 
 AOFFSET[7:0] 
Access RW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RW 
Reset 00000000 

Bits 23:22 – ARRAY[1:0] Array Select

ValueNameDescription
0x0FLASHFlash
0x1DATAFLASHData Flash
0x2NVMROWSNVM Configuration Rows
0x3-Reserved

Bits 15:0 – AOFFSET[15:0] Array Offset

Address offset