50.12 ADC Electrical Specifications

Table 50-13. ADC Single-Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE-ENDED MODE ADC Accuracy (3)
SADC_19INL Integral Nonlinearity-7.57.6LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_21-8.79.1LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_31GERR Gain Error-2818%

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_33-4325%

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_37EOFFOffset Error-5657mV

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_39-5379mV

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_43TUETotal Unadjusted Error2.928LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_453.748LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

Single-Ended Mode ADC Dynamic Performance (1,2,3)
SADC_53SFDR Spurious Free Dynamic Range57.5dB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_5457.32

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_55THD (4)Total Harmonic Distortion-56.1

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_56 -55.6

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12-bit resolution.
  3. Specific values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated.
    • 12-bit resolution mode.
  4. Value taken over 7 harmonics.
Table 50-14. ADC Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Differential Mode ADC Accuracy (3)
DADC_31GERR Gain Error-2611%

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 0

DADC_33-1826%

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 1

DADC_37EOFFOffset Error-6.63.1mV

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 0

DADC_39-5.73.8mV

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 1

DADC_43TUETotal Unadjusted Error2.38.1LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 0

DADC_452.611LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 1

Differential Mode ADC Dynamic Performance (1,2,3)
DADC_51SNRSignal-to-Noise ratio62.4dB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 0

DADC_5261.2

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 1

DADC_55THD (4)Total Harmonic Distortion-61.4

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 0

DADC_56-63.3

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP = 1

SAMPCTRL.REFCOMP = 1

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12-bit resolution.
  3. Specific values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated
    • 12-bit resolution mode
  4. Value taken over 7 harmonics.