16.11.14 CoreSight ROM Table Entry 1

Name: ENTRY1
Offset: 0x1004
Reset: -
Property: -

Bit 3130292827262524 
 Reserved[19:12] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 Reserved[11:4] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 Reserved[3:0]     
Access RRRR 
Reset xxxx 
Bit 76543210 
       ReservedReserved 
Access RR 
Reset xx 

Bits 31:12 – Reserved[19:0]

Bit 1 – Reserved

Bit 0 – Reserved