53.2.2 Power Supply Connections
The following figures shows the recommended power supply connections for Switched/Linear mode and Linear mode only.
| Signal Name | Associated Ground |
Recommended Pin Connection |
|---|---|---|
| VDD | VSS | Capacitors: refer to REG_5 |
| AVDD | AVSS | Capacitors: refer to REG_17 Ferrite bead(3): refer to REG_23/REG_25 |
| VDDCORE | VSSCORE | Capacitors: refer to REG_1 |
| VDDPLL | AVSSPLL | Capacitors: refer to REG_3 |
| VDDOUT | - | BUCK mode: Inductor required to VDDCORE: refer to REG_27/REG_29/REG_31 |
| LDO mode: Not Connected |
Note:
- REG_X values: Refer to Power Supply Electrical Specifications from the Electrical Characteristics chapter.
- Decoupling capacitors must be placed close to the device, low ESR capacitors must be used for better decoupling.
- A ferrite bead must be added between VDD and AVDD to attenuate high-frequency digital noise from entering the analog power domain. The bead must provide enough impedance to help isolate digital and analog power domains. Make sure to select a ferrite bead with a low DC resistance to avoid any relevant IR drop across the ferrite bead that could impact analog peripherals performance.