4.16.5 Main Clock
The main clock (MAINCK) has two sources:
- A main RC oscillator with a fast start-up time and that is selected by default to start the system
- A main crystal oscillator with Bypass mode
The main clock (MAINCK) has two sources:
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.