8.5.2 Embedded Characteristics

  • Passes NIST Special Publication 800-22 Test Suite
  • Passes Diehard Suite of Tests
  • Usable as Entropy Source for Seeding a NIST-approved DRNG (Deterministic RNG) as required by FIPS PUB 140-2 and 140-3
  • Provides a 32-bit Random Number at Maximum 84 Clock Cycles
  • Functional Safety Monitors and Reports:
    • Monitoring of internal sequencer abnormal states
    • Abnormal software access reports
    • Register write protection
  • Private Key Bus Interface to Transfer Cryptographic Keys Not Readable From Any Peripheral Nor From Software