8.6.5.8.2 Failures

If a failure (e.g. PUF SRAM access error) is detected, either during Initialization, Zeroization or other operations, the PUF controller reports a failure result code in the PUF Operation Result Register (PUF_ORR.RCODE > 0xFA) and enters the Locked state. When the PUF controller is in Locked state, no operations other than Zeroize can be performed. The software must determine if a Zeroize operation is required.

The following table shows the possible failure result codes for each operation type.

Table 8-17. Possible Failure Result Codes per Operation
Operation / Result CodeDescriptionPossible Action
All Operations
All / FAILURE_SRAMPUF SRAM access failed.Try to repower the PUF or the product.
Initialization
Initialization / FAILURE_DRBG_HEALTHOne or more of the DRNG health tests failed (hardware is out of order, or has intermittent failure).Try to repower the PUF or the product.
Initialization / FAILURE_SETTINGSAn illegal combination of values is read in PUF_HW_SETTINGS.None
Initialization / FAILURE_DRBG1_ENTROPYThe entropy test for DRBG 1 failed.Try to repower the PUF or the product.
Initialization / FAILURE_DRBG2_ENTROPYActivation of DRBG 2 failed (DRBG 1 cannot provide entropy).Try to repower the PUF or the product.
Reseed
Reseed / FAILURE_DRBG2_ENTROPYReseed of DRBG 2 failed (DRBG 1 cannot provide entropy).Try to repower the PUF or the product.