9.1.3 FLEXCOM Features

FLEXCOMSubfunction0123456789101112
TWINormal/Fast (Client/Host)/FM+xxxxxxxxxxxxx
Alternate commandxxxxxxxxxxxxx
3 Client ADDRxxxxxxxxxxxxx
High-speedxxxxxxxxxxxxx
Snifferxxxxxxxxxxxxx
FIFO size: 16 wordsxxxxxxxxxxxxx
USARTBasicxxxxxxxxxxxxx
Hardware handshaking/RS485xxxxxxxxxxxxx
ISO7816xxxxxx–––––––
LINxxxxxx–––––––
LONxxxx–––––––––
IrDAxxxxxx–––––––
Manchesterxxxxxx–––––––
FIFO size: 16 wordsxxxxxxxxxxxxx
SPISPI implementedxxxxxx–––––––
4 CS––––xx–––––––
FIFO size: 16 wordsxxxxxx–––––––