6.4.4.5.3.1 WFE_WD0

Name: WFE_WD0

Bit 3130292827262524 
 OPCODE[3:0]     
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       WFEMODE[1:0] 
Access  
Reset  

Bits 31:28 – OPCODE[3:0] Instruction Code

This field must be set to '0xA'.

Bits 1:0 – WFEMODE[1:0] Wait For Event Mode

ValueDescription
0 Resume from WFE state when detecting any edge on event signal
1 Resume from WFE state when detecting rising edge on event signal
2 Resume from WFE state when detecting falling edge on event signal