3.5.5 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | PMERRLOC_ELCFG | 31:24 | ||||||||
| 23:16 | ERRNUM[4:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | SECTORSZ | |||||||||
| 0x04 | PMERRLOC_ELPRIM | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | PRIMITIV[15:8] | |||||||||
| 7:0 | PRIMITIV[7:0] | |||||||||
| 0x08 | PMERRLOC_ELEN | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ENINIT[13:8] | |||||||||
| 7:0 | ENINIT[7:0] | |||||||||
| 0x0C | PMERRLOC_ELDIS | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DIS | |||||||||
| 0x10 | PMERRLOC_ELSR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | BUSY | |||||||||
| 0x14 | PMERRLOC_ELIER | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DONE | |||||||||
| 0x18 | PMERRLOC_ELIDR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DONE | |||||||||
| 0x1C | PMERRLOC_ELIMR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DONE | |||||||||
| 0x20 | PMERRLOC_ELISR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ERR_CNT[4:0] | |||||||||
| 7:0 | DONE | |||||||||
0x24 ... 0x27 | Reserved | |||||||||
| 0x28 | PMERRLOC_SIGMA0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SIGMA[13:8] | |||||||||
| 7:0 | SIGMA[7:0] | |||||||||
| 0x2C | PMERRLOC_SIGMA1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SIGMA[13:8] | |||||||||
| 7:0 | SIGMA[7:0] | |||||||||
| ... | ||||||||||
| 0x88 | PMERRLOC_SIGMA24 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SIGMA[13:8] | |||||||||
| 7:0 | SIGMA[7:0] | |||||||||
| 0x8C | PMERRLOC_EL0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ERRLOCN[13:8] | |||||||||
| 7:0 | ERRLOCN[7:0] | |||||||||
| ... | ||||||||||
| 0xE8 | PMERRLOC_EL23 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ERRLOCN[13:8] | |||||||||
| 7:0 | ERRLOCN[7:0] | |||||||||