5.2.5.4 Hardware Triggers
The ADC can use internal signals to start conversions. See the ADC_MR.TRGSEL field description in ADC_MR for exact wiring of internal triggers.
The ADC can use internal signals to start conversions. See the ADC_MR.TRGSEL field description in ADC_MR for exact wiring of internal triggers.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.