8.3.3.2 Interrupt Sources
The SHA interface has an interrupt line connected to the Interrupt Controller.
Handling the SHA interrupt requires programming the Interrupt Controller before configuring the SHA.
The SHA interface has an interrupt line connected to the Interrupt Controller.
Handling the SHA interrupt requires programming the Interrupt Controller before configuring the SHA.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.