6.1.5 Special Functions in SFR
Select the MIPI direction (TX or RX) using the SFR_ISS_CFG.MODE bit.
Program 0 for CSI2, or 1 for DSI.
Select the MIPI direction (TX or RX) using the SFR_ISS_CFG.MODE bit.
Program 0 for CSI2, or 1 for DSI.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.