6.6.6.2 Supported Resolutions and Frame Rates

The table below presents some predefined and supported camera settings, assuming the following:

  • D-PHY: clock lane frequency is in the range of 250 MHz to 500 MHz, which results in a bandwidth of 500 Mbps to 1 Gbps for each data lane.
  • No significant control/reserved traffic is present on the link when pixel data is being transmitted.
    Table 6-114. Examples of Supported Resolutions and Frame Rates
    Number of Pixels with OverheadRefresh Rate (Hz)Color Depth (bpp)CSI-2 Bandwidth (Mbits)D-PHY at 500 Mbps Number of LanesD-PHY 
at 1 Gbps Number of Lanes
    Camera Formats
    2 Mpixels2560000152492221
    3 Mpixels 38400001524138232
    5 Mpixels 55000001524198042
    Video Formats
    1280x720 pixels (720p) 921600302466421
    1280x720 pixels (720p) 9216006024132732
Note: The CSI does not perform data decompression. For example, if a camera transmits the compressed data according to the Annex E of the CSI-2 Specification (data compression for raw data types), the CSI decodes the data as normal non-compressed raw data. The decompression is performed by the CSI2DC block.