4.4.4.1 Boot Sequence Controller Configuration Register

Name: BSC_CR
Offset: 0x0
Reset: –
Property: Read/Write

Bit 3130292827262524 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BOOT[2:0] 
Access R/WR/WR/W 
Reset ––– 

Bits 31:16 – WPKEY[15:0] Write Protection Key (Write-only)

ValueNameDescription
0x6683 PASSWD Writing any other value in this field aborts the write operation of the BOOT field. Always reads as 0.

Bits 2:0 – BOOT[2:0] Boot Media Sequence

This value is defined in the “Boot Strategies” section. It is only written if WPKEY carries the valid value.