Beta2
A node wishing to transmit generates a random delay T. This delay is an integer number of randomizing slots of duration Beta2.
The beta2 length (in tbit) is configurable through FLEX_US_FIDI. Note that a length of ‘0’ is not allowed.
A node wishing to transmit generates a random delay T. This delay is an integer number of randomizing slots of duration Beta2.
The beta2 length (in tbit) is configurable through FLEX_US_FIDI. Note that a length of ‘0’ is not allowed.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.