Octal/Quad/Dual/Single/Twin-Quad communication support
Single Data Rate (SDR) and Dual Data Rate (DDR) support
Flash/NANDmemory support (supports various vendors and modes)
Supports “Execute in Place” (XiP)—code execution by the system directly from a serial memory
Legacy SPI Mode
Interface to serial peripherals such as ADCs and sensors
8-bit/16-bit programmable data length
Serial Memory Mode
Versatile instruction and timing registers for compatibility with all serial Flash memories and SPI devices
Up to 32-bit address mode to support serial Flash memories larger than 128 Mbits
“On-the-fly” zero latency scrambling/unscrambling
Functional Safety Monitors and Reports
Abnormal functional behavior reports (access to undefined device address, access to locked registers, abnormal DMA requests, etc.)
Register write protection
Connection to DMA Channel
Capabilities for DMA Chip-Wide Integration
One channel for the receiver, one channel for the
transmitter
Supported standards are:
JESD251 (xSPI)
JESD251-1 (x4 Quad I/O with Data Strobe)
JESD216D (SFDP)
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.