6.5.2 Embedded Characteristics

  • Supports All Commands Defined in the MIPI Alliance Specification for Display Command Set (DCS)
    • Transmission of all Command mode packets through the APB interface
    • Transmission of commands in Low-Power mode and High-Speed mode during Video mode
  • Supports Up to 1 Gbps per Lane
  • Supports Up to 4 Data Lanes
  • Bidirectional Communication and Escape Mode Support Through Data Lane 0
  • Supports Continuous and Non-continuous Clock in D-PHY Clock Lane for Additional Power Saving
  • Supports Ultra-Low-Power Mode with PLL Disabled
  • ECC and Checksum Capabilities
  • Fault Recovery Schemes
  • 3D Transmission Support
  • Color Coding Mappings:
    • DPI-2 16-bit RGB, configurations 1, 2, and 3
    • DPI-2 18-bit RGB, configurations 1 and 2
    • DPI-2 24-bit RGB
  • Video Pattern Generator
  • Auto Ultra-Low-Power Mode Control Scheme