7.2.4 Pin Name List
| Pin | External MOS Driver (NON_OVERLAP = 1) | Direct Load (NON_OVERLAP = 0) | Type | ||
|---|---|---|---|---|---|
| Full
H-Bridge (PWMTYP = 1) | Half
H-Bridge (PWMTYP = 0) | Differential Load (PWMTYP = 1) | Single-Ended Load
(PWMTYP = 0) | ||
| Use Case
1 | Use Case
2 | Use
Cases 3A & 3B | Use
Cases 4A & 4B | ||
| CLASSD_L0 | gate_pmos_leftp | gate_pmos_left | leftp | left | Output |
| CLASSD_L1 | gate_nmos_leftp | gate_nmos_left | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_L2 | gate_pmos_leftn | Not used (fixed to 1) | leftn | Not used (fixed to 0) | Output |
| CLASSD_L3 | gate_nmos_leftn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_R0 | gate_pmos_rightp | gate_pmos_right | rightp | right | Output |
| CLASSD_R1 | gate_nmos_rightp | gate_nmos_right | Not used (fixed to 0) | Not used (fixed to 0) | Output |
| CLASSD_R2 | gate_pmos_rightn | Not used (fixed to 1) | rightn | Not used (fixed to 0) | Output |
| CLASSD_R3 | gate_nmos_rightn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |