8.2.5.18 AES Byte Counter Register

This register can only be written if the WPEN bit is cleared in the AES Write Protection Mode Register.

Name: AES_BCNT
Offset: 0xB4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 BCNT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BCNT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – BCNT[31:0] Auto-Padding Byte Counter

Defines the length, in bytes, of the message to process. A value greater than 0 enables auto-padding.