Up to 23-bit Address Bus (up to 64 Mbytes linear per chip select)
Up to Three Chip Selects with Configurable Assignment:
Static memory controller on NCS0, NCS1, NCS2
MPDDR/SDRAM controller on NCS1 (SDCS)
NAND Flash support on NCS2 (NANDCS)
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.