2.3.1.3.1 MATRIX Configuration for MPDDRC Single Port Setting (Default)

The default configuration is single port, with all devices accessed on D0-D15: SDRAM and/or NAND Flash and/or SMC. This configuration is the Reset state SFR_CCFG_EBICSA.DDR_MP_EN = 0.

As the DDRC multiport feature is disabled, all hosts access DDR-SDRAM using MATRIX Client 1 (MPDDRC port 0), sharing it with EBI accesses.

The NAND Flash can be located either on D0-D7 or on D16-D23 depending on SFR_CCFG_EBICSA.NFD0_ON_D16, respectively 0 (default) or 1.

Table 2-4. MATRIX Interconnections with MPDDRC Single Port Configuration (Default)
Hosts012345678910111213
ClientsISC DMAXLCDC DMAGMAC DMAXDMAC IF0XDMAC IF1GFX2DSDMMC0 DMASDMMC1 DMAUDPHS DMAUHPHS EHCIUHPHS OHCIReservedArm926 Instruc.Arm926 Data
0MPDDRC port 4––––––––––––––
1EBI (NAND Flash, SMC)–––✓✓–––––––✓✓
MPDDRC port 0✓✓✓✓✓✓✓✓✓✓✓–✓✓
2MPDDRC port 1––––––––––––––
3MPDDRC port 2––––––––––––––
4MPDDRC port 3––––––––––––––
5SRAM0✓✓✓✓✓✓✓✓✓✓✓–✓✓
6OTPC client I/F–––✓✓–––✓–––✓✓
7CSI2DC–––✓–––––––––✓
8APB0–––✓✓––––––––✓
9APB1–––✓✓––––––––✓
10QSPI–✓–✓✓–––––––✓✓
11UDPHS DPRAM––––––––––––✓✓
UHPHS EHCI config. register
UHPHS OHCI config. reg.
SDMMC0 config. reg.
SDMMC1 config. reg.
SRAM1 Port 1