6.4.4.5.2.1 STR_WD0

Name: STR_WD0

Bit 3130292827262524 
 OPCODE[3:0]   IE 
Access  
Reset  
Bit 2322212019181716 
     REG[3:0] 
Access  
Reset  
Bit 15141312111098 
 REGAD[3:0]     
Access  
Reset  
Bit 76543210 
      ARGS[2:0] 
Access  
Reset  

Bits 31:28 – OPCODE[3:0] Instruction Code

Must be set to '0x9'.

Bit 24 – IE Interrupt Enable

ValueDescription
0 The End of Instruction interrupt is disabled.
1 The End of Instruction interrupt is enabled.

Bits 19:16 – REG[3:0] Register Identifier

Points to the general-purpose register that holds the data written to memory.

Bits 15:12 – REGAD[3:0] Register Identifier for Stored Address

Points to the general-purpose register that holds the address of the memory store operation.

Bits 2:0 – ARGS[2:0] Arguments Length

This field must be set to '0'.