Arbitration Policies: Round-Robin, On Request, Bandwidth,
Quality of Service
Microchip Technology Non-Blocking Bus Interface
Improves Quality of Service
Multiple Outstanding Bus Transactions Increase
Bandwidth (up to 30 %)
7 System Bus Interfaces;
Management of all Accesses Maximizes Memory Bandwidth and Minimizes Transaction
Latency
Bus Transfer: Word, Half Word, Byte Access
Supported Configurations:
2K, 4K, 8K, 16K row address memory parts
DDR-SDRAM with four or eight internal banks (DDR2-SDRAM/DDR3-SDRAM/DDR3L-SDRAM)
DDR-SDRAM with 16-bit data path for system-oriented word access
One chip select for SDRAM device (256-Mbyte address space)
Programming Facilities
Multibank ping-pong access (up to four or eight banks opened at the same time = reduced average latency of transactions)
Timing parameters specified by software
Automatic refresh operation, refresh rate is programmable
Energy-Saving Capabilities
Self-Refresh, Power-Down and Active Power-Down
modes supported
DDR-SDRAM Power-Up Initialization by Software
CAS Latency of 3, 4, 5 or 6 Supported
Reset Function Supported (DDR2-SDRAM)
Clock Frequency Change in Self-Refresh Mode Supported (/DDR2-SDRAM/DDR3-SDRAM/DDR3L-SDRAM)
Auto-precharge Command Not Used
OCD (Off-chip Driver) Mode, ODT (On-die Termination), Write
leveling are Not Supported
Abnormal Software Access and Sequencer Integrity Error Reports
Dynamic Scrambling with User Key (No Impact on Bandwidth)
Bus Monitor
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.