7.4.9.5 SSC Transmit Clock Mode Register

This register can only be written if the WPEN bit is cleared in the SSC Write Protection Mode Register.

Name: SSC_TCMR
Offset: 0x18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 PERIOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STTDLY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     START[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CKG[1:0]CKICKO[2:0]CKS[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – PERIOD[7:0] Transmit Period Divider Selection

This field selects the divider to apply to the selected Transmit Clock to generate a new Frame Sync signal. If 0, no period signal is generated. If not 0, a period signal is generated at each 2 × (PERIOD + 1) Transmit Clock.

Bits 23:16 – STTDLY[7:0] Transmit Start Delay

If STTDLY is not 0, a delay of STTDLY clock cycles is inserted between the start event and the current start of transmission of data. When the transmitter is programmed to start synchronously with the receiver, the delay is also applied.

Note: STTDLY must be set carefully. If STTDLY is too short in respect to TAG (Transmit Sync Data) transmission, data is transmitted instead of the end of TAG.

Bits 11:8 – START[3:0] Transmit Start Selection

ValueNameDescription
0 CONTINUOUS Continuous, as soon as a word is written in the SSC_THR (if Transmit is enabled), and immediately after the end of transfer of the previous data
1 RECEIVE Receive start
2 TF_LOW Detection of a low level on TF signal
3 TF_HIGH Detection of a high level on TF signal
4 TF_FALLING Detection of a falling edge on TF signal
5 TF_RISING Detection of a rising edge on TF signal
6 TF_LEVEL Detection of any level change on TF signal
7 TF_EDGE Detection of any edge on TF signal

Bits 7:6 – CKG[1:0] Transmit Clock Gating Selection

ValueNameDescription
0 CONTINUOUS None
1 EN_TF_LOW Transmit Clock enabled only if TF Low
2 EN_TF_HIGH Transmit Clock enabled only if TF High

Bit 5 – CKI Transmit Clock Inversion

CKI affects only the Transmit Clock and not the Output Clock signal.

ValueDescription
0 The data outputs (Data and Frame Sync signals) are shifted out on Transmit Clock falling edge. The Frame Sync signal input is sampled on Transmit Clock rising edge.
1 The data outputs (Data and Frame Sync signals) are shifted out on Transmit Clock rising edge. The Frame Sync signal input is sampled on Transmit Clock falling edge.

Bits 4:2 – CKO[2:0] Transmit Clock Output Mode Selection

ValueNameDescription
0 NONE None, TK pin is an input
1 CONTINUOUS Continuous Transmit Clock, TK pin is an output
2 TRANSFER Transmit Clock only during data transfers, TK pin is an output

Bits 1:0 – CKS[1:0] Transmit Clock Selection

ValueNameDescription
0 MCK Divided Clock
1 RK RK Clock signal
2 TK TK pin