MIPI CSI2 Interface Supported, Single Component per Clock Cycle or Recommended Memory
Storage (RMS) Mode
Parallel 12-bit Interface for Raw Bayer, YCbCr, Monochrome and JPEG
Compressed Sensor Interface
BT.601/656/1120 Video Interface Supported
Progressive Systems and Segmented Frame Systems
Raw Bayer, YCbCr, Luminance (Black and White) Pixel Format Supported
Resolution up to 2560 x 1920
Input Pixel Clock up to 266 MHz
Camera Sensor Clock Generation for Parallel Interface
Cropping
Adjustable White Balance
Raw Bayer Color Filter Array Interpolation
Color Correction
Gamma Correction
Defective
Pixel Correction
Green Disparity Correction
Black Level Correction
Edge Adaptive Level
Vertical And Horizontal Polyphase Downscaler, with 16
Phases and 4 Taps
Color Space Conversion
Contrast, Brightness, Hue and Saturation
Control
4:4:4 to 4:2:2 Subsampler
4:2:2 to 4:2:0 Subsampler
Rounding, Limiting and Packing unit
Histogram Generation
System Interface: Direct Memory Access Interface with Packed, Semi Planar and Planar output format
Output Memory Format: 16 bpp RGB, 32 bpp RGB, 16 bpp, YCbCr 444, YCbCr
422, YCbCr 420, up to 14-bit Raw Bayer
Register Write Protection
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.