4.12.6.1 PIT64B Control Register

This register can only be written if the WPCREN bit is cleared in the PIT64B Write Protection Mode Register.

Name: PIT64B_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        SWRST 
Access W 
Reset – 
Bit 76543210 
        START 
Access W 
Reset – 

Bit 8 – SWRST Software Reset

ValueDescription
0 No effect.
1 Performs a software reset, clears the configuration and stops any timer period in progress.

Bit 0 – START Start Timer

ValueDescription
0 No effect.
1

The timer counter is started for 1 or more periods. If the START command is applied during a non-elapsed timer period, there is no effect. Thus, in Continuous mode, the SWRST command is the only command to stop the PIT64B.

If PIT64B_MR.SMOD=1 a start is also performed as soon as PIT64B_LSBPR is written (see Single Period Mode and Continuous Period Mode).