6.4.4.6.1.2 FILL_WD1Name: FILL_WD1Bit 3130292827262524 HEIGHT[12:8] Access Reset Bit 2322212019181716 HEIGHT[7:0] Access Reset Bit 15141312111098 WIDTH[12:8] Access Reset Bit 76543210 WIDTH[7:0] Access Reset Bits 28:16 – HEIGHT[12:0] Destination Surface Height The surface height is set to (HEIGHT+1) pixels. Bits 12:0 – WIDTH[12:0] Destination Surface Width The surface width is set to (WIDTH+1) pixels.
Bit 3130292827262524 HEIGHT[12:8] Access Reset Bit 2322212019181716 HEIGHT[7:0] Access Reset Bit 15141312111098 WIDTH[12:8] Access Reset Bit 76543210 WIDTH[7:0] Access Reset