4-bit Alpha Channel with 4-bit Luminance

The 24-bpp RGB final pixel is converted into an 8-bit luminance value and then truncated.

Y=0.299R+0.587G+0.114B16
Table 6-92. 4-bit Alpha Channel with 4-bit Luminance Memory Mapping, Little Endian Organization
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel A4IDX4A3Y3A2Y2A1Y1A0Y0