Compliant with CAN Protocol Version 2.0 Part A, B and ISO 11898-1
CAN FD with up to 64 Data Bytes Supported
CAN Error Logging
AUTOSAR Optimized
SAE J1939 Optimized
Improved Acceptance Filtering
Two Configurable Receive FIFOs
Separate Signalling on Reception of High Priority Messages
Up to 64 Dedicated Receive Buffers
Up to 32 Dedicated Transmit Buffers
Configurable Transmit FIFO
Configurable Transmit Queue
Configurable Transmit Event FIFO
Direct Message RAM Access for Processor
Multiple MCANs May Share the Same Message RAM
Programmable Loop-back Test Mode
Maskable Module Interrupts
Support for Asynchronous CAN and System Bus Clocks
Power-down Support
Debug on CAN Support
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.