8.3.4.8 Protocol Layers Improved Performances
The SHA can be tightly coupled to the AES module to improve performances when processing protocol layers such as IPsec.
When the AES is configured to be tightly coupled to SHA (AES_MR), SHA must be always configured in Double Buffer mode (SHA_MR.DUALBUFF = 1).
Refer to the “Advanced Encryption Standard (AES)” section for details.