10.3.13 EHCI: REG07 - AHB Host Error Address

Name: UHPHS_INSNREG07
Offset: 0xAC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 AHB_ADDR[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 AHB_ADDR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 AHB_ADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 AHB_ADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – AHB_ADDR[31:0] AHB Address

System bus address of the control phase at which the system bus error occurred.