8.3.5.11 SHA Write Protection Mode Register

Name: SHA_WPMR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
  ACTION[1:0]FIRSTE WPCRENWPITENWPEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x534841 PASSWD Writing any other value in this field aborts the write operation of the WPEN,WPITEN,WPCREN bits.

Always reads as 0.

Bits 6:5 – ACTION[1:0] Action on Abnormal Event Detection

ValueNameDescription
0 REPORT_ONLY

No action (stop or clear key) is performed when one of WPVS,CGD,SEQE, or SWE flag is set.

When SHA_MR.TMPLCK=1 and an event occurs on a tamper pin, SHA processing stops.

1 LOCK_WPVS_SWE

If a processing is in progress when the SHA_WPSR.WPVS/SWE event detection occurs, the current processing is ended normally but no other processing is started while a SHA_CR.UNLOCK command is issued.

When SHA_MR.TMPLCK=1 and an event occurs on a tamper pin, SHA processing stops.

2 LOCK_CGD_SEQE

If a processing is in progress when the SHA_WPSR.CGD/SEQE event detection occurs, the current processing is ended normally but no other processing is started while a SHA_CR.UNLOCK command is issued.

When SHA_MR.TMPLCK=1 and an event occurs on a tamper pin, SHA processing stops.

3 LOCK_ANY_EV

If a processing is in progress when the SHA_WPSR.WPVS/CGD/SEQE/SWE events detection occurs, the current processing is ended normally but no other processing is started while a SHA_CR.UNLOCK command is issued.

When SHA_MR.TMPLCK=1 and an event occurs on a tamper pin, SHA processing stops.

Bit 4 – FIRSTE First Error Report Enable

ValueDescription
0

The last write protection violation source is reported in SHA_WPSR.WPVSRC and the last software control error type is reported in SHA_WPSR.SWETYP. The SHA_ISR.SECE flag is set at the first error occurrence within a series.

1

Only the first write protection violation source is reported in SHA_WPSR.WPVSRC and only the first software control error type is reported in SHA_WPSR.SWETYP. The SHA_ISR.SECE flag is set at the first error occurrence within a series.

Bit 2 – WPCREN Write Protection Control Enable

ValueDescription
0 Disables the write protection on control register if WPKEY corresponds to 0x534841 (“SHA” in ASCII).
1 Enables the write protection on control register if WPKEY corresponds to 0x534841 (“SHA” in ASCII).

Bit 1 – WPITEN Write Protection Interruption Enable

ValueDescription
0 Disables the write protection on interrupt registers if WPKEY corresponds to 0x534841 (“SHA” in ASCII).
1 Enables the write protection on interrupt registers if WPKEY corresponds to 0x534841 (“SHA” in ASCII).

Bit 0 – WPEN Write Protection Configuration Enable

See Register Write Protection for the list of registers that can be write-protected.

ValueDescription
0 Disables the write protection on configuration registers if WPKEY corresponds to 0x534841 (“SHA” in ASCII).
1 Enables the write protection on configuration registers if WPKEY corresponds to 0x534841 (“SHA” in ASCII).