4.6.5.7 Watchdog Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: WDT_IDR
Offset: 0x18
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LVLINTRPTHINTPERINT 
Access WWW 
Reset ––– 

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Disable

Bit 1 – RPTHINT Repeat Threshold Interrupt Disable

Bit 0 – PERINT Period Interrupt Disable