Algorithm Based on Binary Shortened Bose, Chaudhuri and Hocquenghem (BCH) Codes
Programmable Error Correcting Capability: 2, 4, 8, 12 and 24 Bits of Error per Sector
Programmable Sector Size: 512 Bytes or 1024 Bytes
Programmable Number of Sectors per Page: 1, 2, 4 or 8 Sectors of Data per Page
Programmable Spare Area Size
Supports Spare Area ECC Protection
Supports 8 Kbytes Page Size Using 1024 Bytes per Sector and 4 Kbytes Page Size Using 512 Bytes per Sector
Configurable through APB Interface
Interrupt-Driven Multibit Error Detection
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.